IESNA:LM-63-2002
[TEST]P1301704
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R55W2N902750DE010 E3D1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 5000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1555
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2056.4 2048.7 2028.7 2003.8 1981.4 1976.1 1982 1994.4 2008.6 2019.8
2023.3 2021 2011.5 1996.7 1979.6 1956.6 1930 1896.3 1858.5 1813
1761.6 1703.1 1634 1557.8 1470.4 1374.1 1268.3 1156.1 1036.2 912.7
786.9 660.5 537 482.1 425.3 329.1 252.3 192 142.4 121.7
105.7 80.3 65 41.4 26.6 16 7.1 2.4 1.2 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0
